IESNA:LM-63-2002
[TEST]P1437748
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-830-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]63638.6
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
8863.8 8918.1 8411.6 7416.7 6855.9 6801.6 6837.8 6982.5 7271.9 7651.8 8067.9 8918.1 10781.3 13060.6 15647.4 18179.9 20133.5 21653.0 
23498.2 24746.3 25415.6 25488.0 23986.6 22575.6 21363.6 19084.3 14417.3 9786.4 7814.6 5137.4 1863.2 994.9 669.3 361.8 253.3 144.7 0.0 
8863.8 8936.2 8429.7 7452.8 6892.1 6819.7 6874.0 7018.7 7290.0 7706.1 8140.2 8936.2 10799.4 13151.0 15864.4 18234.1 20314.4 22087.2 
23679.1 24963.4 25795.5 25849.8 24203.7 22792.7 21472.1 19156.7 14688.6 10093.9 7814.6 5155.5 1863.2 1031.1 687.4 379.9 253.3 144.7 0.0 
8863.8 8918.1 8465.9 7597.6 6982.5 6892.1 6946.3 7109.1 7398.6 7850.8 8357.3 9080.9 10672.8 13132.9 15810.2 18487.4 20947.6 23009.8 
24981.5 26736.2 27731.1 28074.8 27658.7 25795.5 24203.7 22394.7 17655.3 11884.8 8429.7 5734.3 2514.4 1212.0 814.0 542.7 416.1 235.2 0.0 
8863.8 8936.2 8556.3 7778.5 7163.4 7091.1 7109.1 7290.0 7633.7 8140.2 8827.6 9677.8 10835.6 13024.4 15774.0 18794.9 21562.6 23968.5 
26247.8 28219.5 29612.4 30498.8 30643.5 30390.2 29214.4 27098.0 25506.1 22937.4 18433.1 11703.9 4685.2 1935.6 1193.9 777.8 560.8 
271.3 0.0 
8863.8 8972.4 8682.9 8194.5 7543.3 7416.7 7489.0 7706.1 8104.1 8737.2 9587.4 10654.7 11830.5 13476.6 15828.2 18831.1 22195.7 25252.8 
27550.2 29558.1 31059.5 32072.6 32868.5 33682.5 33990.0 33375.0 32362.0 30715.8 26808.5 19012.0 10057.7 3853.0 1863.2 994.9 560.8 
271.3 0.0 
8863.8 8954.3 8809.6 8574.4 8176.4 7959.3 8104.1 8483.9 8954.3 9605.5 10600.4 11902.8 13440.4 14978.0 16949.8 19608.9 22810.8 25940.2 
28599.4 30082.7 31222.3 32398.2 33628.2 35238.2 36812.0 38024.0 38584.7 38819.9 35817.1 27315.0 16262.4 6620.7 2550.6 1193.9 578.9 
253.3 0.0 
8863.8 9026.6 8972.4 8990.4 8990.4 8972.4 9117.1 9569.3 10238.6 11161.2 12300.8 13748.0 15448.4 17474.4 19789.8 22467.1 24674.0 26772.4 
28581.3 30191.3 31710.8 33230.3 35328.6 37571.7 39507.3 40176.6 38620.9 35600.0 31855.5 25976.4 15828.2 6186.6 1989.8 958.7 416.1 
126.6 0.0 
8863.8 9008.5 9080.9 9261.8 9551.2 9931.1 10528.0 11143.1 11975.2 12988.2 14326.8 16045.3 18053.2 20459.1 23118.3 25940.2 28219.5 29829.5 
31186.2 32651.4 34568.9 36739.6 38747.6 40122.3 38765.6 35889.4 32380.1 27839.6 21019.9 12156.1 5806.7 2966.7 1664.2 976.8 615.0 
217.1 0.0 
8863.8 9008.5 9189.4 9496.9 9967.3 10636.6 11523.0 12590.2 13874.6 15285.6 16949.8 18903.5 21182.7 23860.0 26899.0 29720.9 31964.0 33791.0 
35220.1 37191.9 39778.6 42293.1 43758.3 42618.7 39670.1 36432.1 31819.3 24239.8 15394.1 7995.5 4341.5 2460.2 1664.2 1175.8 687.4 271.3 
0.0 
8863.8 8990.4 9171.3 9569.3 10112.0 10853.7 11830.5 12933.9 14381.1 15810.2 17582.9 19645.1 22213.8 24945.3 28219.5 31403.2 34225.2 36739.6 
38892.3 41497.1 44952.2 47719.9 49004.3 47412.4 43595.5 38331.5 31367.1 21906.3 12101.8 6168.5 3364.6 2098.4 1411.0 958.7 597.0 307.5 
0.0 
8863.8 8918.1 9099.0 9515.0 10130.1 10926.0 11848.6 13132.9 14525.8 16063.4 17926.6 20025.0 22521.3 25234.7 28454.7 31765.0 34388.0 36667.3 
38440.0 40429.9 42944.3 44391.5 44264.8 41442.9 36613.0 30932.9 24330.3 15936.8 8538.2 4214.8 2550.6 1591.9 1067.3 615.0 416.1 180.9 0.0 
8863.8 8900.0 9044.7 9406.5 9949.2 10672.8 11559.1 12626.4 13965.0 15285.6 16805.1 18541.7 20531.5 22810.8 25397.6 28273.8 30896.7 32886.6 
34496.5 36178.9 37806.9 38204.9 37101.4 33465.4 28744.1 23516.3 18035.2 11667.7 6150.4 3183.7 2044.1 1320.5 777.8 398.0 253.3 126.6 0.0 
8863.8 8845.7 8936.2 9189.4 9605.5 10184.3 10871.7 11667.7 12554.1 13549.0 14562.0 15719.7 17130.7 18704.5 20658.1 22901.2 24655.9 26066.9 
26627.6 26718.1 26501.0 24764.4 21472.1 16370.9 11613.4 8339.2 5987.6 3871.1 2261.2 1483.3 994.9 669.3 416.1 217.1 108.5 36.2 0.0 
8863.8 8737.2 8610.6 8592.5 8628.7 8755.3 8881.9 8954.3 9044.7 8972.4 8755.3 8411.6 8158.3 8140.2 8556.3 9117.1 9207.5 8339.2 6964.4 
5680.1 4341.5 3183.7 2496.3 1989.8 1610.0 1302.4 1013.0 759.8 560.8 416.1 307.5 217.1 144.7 72.4 18.1 18.1 0.0 
8863.8 8520.1 8140.2 7760.4 7398.6 7036.8 6566.5 5770.5 4757.5 3871.1 3491.3 3509.3 3744.5 4124.4 4413.8 4341.5 3708.3 2876.2 2134.6 1718.5 
1519.5 1411.0 1266.3 1085.4 886.4 741.7 597.0 524.6 452.2 398.0 325.6 271.3 180.9 72.4 18.1 0.0 0.0 
8863.8 8411.6 7742.3 7018.7 6295.1 5408.7 4214.8 3075.2 2604.9 2514.4 2496.3 2496.3 2532.5 2586.8 2442.1 1971.7 1483.3 1248.2 1103.5 976.8 904.5 
832.1 759.8 687.4 633.1 597.0 542.7 416.1 307.5 235.2 144.7 90.4 36.2 18.1 0.0 0.0 0.0 
8863.8 8266.9 7362.4 6367.5 5245.9 3943.5 2731.5 2351.6 2261.2 2152.6 2062.2 1989.8 1917.5 1808.9 1573.8 1248.2 1067.3 904.5 777.8 705.5 633.1 
597.0 542.7 524.6 470.3 416.1 361.8 307.5 235.2 162.8 126.6 72.4 36.2 0.0 0.0 0.0 0.0 
8863.8 8140.2 6982.5 5806.7 4431.9 2912.4 2369.7 2225.0 2116.5 1989.8 1863.2 1700.4 1555.7 1392.9 1193.9 1031.1 886.4 759.8 669.3 615.0 560.8 524.6 
488.4 452.2 416.1 379.9 325.6 253.3 217.1 180.9 126.6 72.4 18.1 0.0 0.0 0.0 0.0 
8863.8 7977.4 6765.4 5318.3 3726.4 2496.3 2279.3 2170.7 2044.1 1917.5 1754.7 1555.7 1374.8 1193.9 1031.1 904.5 795.9 687.4 633.1 578.9 524.6 488.4 452.2 
416.1 361.8 325.6 271.3 217.1 180.9 144.7 90.4 36.2 0.0 0.0 0.0 0.0 0.0 
8863.8 7941.3 6584.6 5065.0 3219.9 2387.8 2261.2 2152.6 2026.0 1881.3 1700.4 1519.5 1320.5 1139.6 976.8 850.2 759.8 669.3 597.0 542.7 488.4 452.2 398.0 
361.8 325.6 253.3 199.0 180.9 144.7 108.5 54.3 18.1 0.0 0.0 0.0 0.0 0.0 
8863.8 7923.2 6494.1 4848.0 2984.8 2369.7 2243.1 2134.6 2026.0 1881.3 1682.3 1483.3 1284.3 1121.5 976.8 868.3 777.8 705.5 615.0 542.7 470.3 434.1 379.9 
343.7 289.4 199.0 144.7 126.6 90.4 54.3 36.2 0.0 0.0 0.0 0.0 0.0 0.0 
8863.8 7850.8 6476.0 4866.1 2966.7 2351.6 2243.1 2134.6 2007.9 1863.2 1682.3 1483.3 1302.4 1139.6 994.9 886.4 795.9 705.5 615.0 542.7 470.3 434.1 379.9 
343.7 289.4 199.0 144.7 108.5 90.4 54.3 18.1 0.0 0.0 0.0 0.0 0.0 0.0 
